IESNA:LM-63-2002
[TEST]P1390445
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23373.2
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
86.3 115.0 122.2 129.4 136.6 151.0 165.4 179.7 194.1 215.7 244.4 287.6 366.7 452.9 460.1 452.9 460.1 510.5 704.6 1157.5 1574.5 1826.1 1854.9 1768.6 
1732.7 1258.2 1020.9 877.1 798.0 719.0 639.9 539.2 345.1 158.2 64.7 7.2 0.0 0.0 
86.3 115.0 122.2 136.6 143.8 165.4 179.7 208.5 230.1 273.2 373.9 568.0 855.6 1020.9 1143.1 1308.5 1574.5 2149.7 3522.9 5830.7 8505.2 9116.4 
8188.9 6873.2 6506.5 5226.8 3810.5 2703.3 1862.1 1322.9 941.8 711.8 337.9 179.7 64.7 7.2 0.0 0.0 
86.3 115.0 122.2 136.6 158.2 179.7 208.5 273.2 417.0 913.1 1732.7 2753.6 3673.9 4694.8 5701.3 6786.9 8095.4 10755.6 16895.5 24257.6 
28348.4 28952.3 27845.1 26730.8 26364.1 25501.3 23883.7 20439.9 14357.5 8131.4 3918.3 1502.6 467.3 237.3 79.1 7.2 0.0 0.0 
86.3 107.8 115.0 136.6 165.4 194.1 251.6 381.0 934.6 2595.4 4565.4 6477.8 8505.2 9964.7 11575.2 13120.9 16032.7 22618.3 31094.8 
38881.1 41419.0 42159.5 42339.3 43259.5 43554.3 43834.7 40340.6 31856.9 24070.6 16730.1 11402.6 3314.4 927.5 266.0 57.5 7.2 0.0 
0.0 
86.3 100.7 115.0 136.6 165.4 201.3 273.2 532.0 1617.6 4205.9 7304.6 9770.6 11726.2 13638.6 15975.2 18563.4 23251.0 32820.3 46192.9 
52972.6 55237.3 55683.1 57487.7 59421.7 59543.9 57430.2 49996.2 40218.4 31123.6 25336.0 16615.1 5147.7 1696.7 359.5 71.9 7.2 0.0 
0.0 
86.3 93.5 107.8 129.4 165.4 201.3 294.8 575.2 2106.5 5327.5 8749.7 10992.8 12934.0 15306.6 17937.9 21180.4 27119.0 38341.9 52275.3 
58947.2 61830.2 63440.6 66417.1 67876.6 67704.0 64231.5 55251.7 44000.1 36975.9 30167.4 18347.7 7196.7 2293.5 352.3 71.9 0.0 
0.0 0.0 
86.3 86.3 100.7 122.2 158.2 194.1 266.0 532.0 1819.0 4543.8 7419.6 9820.9 11596.8 13322.2 15565.4 18247.1 22704.6 31914.4 45021.0 
52131.5 54022.3 54432.1 55906.0 57401.4 57559.6 55064.8 47717.1 38758.9 30613.1 24638.6 16341.9 5356.2 2315.0 481.7 64.7 0.0 0.0 
0.0 
86.3 86.3 100.7 122.2 151.0 186.9 237.3 388.2 1078.4 2652.9 4766.7 6743.8 8555.6 9842.5 11151.0 12639.2 15004.6 21273.9 30728.2 
38183.7 40628.2 41138.6 41325.6 42015.8 42339.3 42375.2 38500.1 31008.5 23193.5 16873.9 11424.2 3673.9 1409.2 352.3 50.3 0.0 0.0 
0.0 
86.3 86.3 100.7 115.0 136.6 165.4 194.1 251.6 409.8 1013.7 1898.0 2940.5 3882.4 4730.7 5694.1 6722.2 7886.9 10619.0 16464.1 24530.8 
28441.9 28923.6 27600.7 26385.7 26004.6 24760.8 22884.4 18635.3 13444.5 8102.6 4148.4 1682.4 560.8 266.0 79.1 0.0 0.0 0.0 
86.3 79.1 93.5 107.8 122.2 136.6 165.4 179.7 208.5 266.0 388.2 625.5 884.3 1028.1 1164.7 1380.4 1696.7 2200.0 3371.9 6118.3 8979.8 9533.3 
8246.4 6758.2 6477.8 4903.3 3558.8 2365.4 1588.9 1207.8 977.8 776.5 417.0 194.1 57.5 0.0 0.0 0.0 
86.3 79.1 86.3 100.7 115.0 129.4 143.8 158.2 172.5 194.1 222.9 273.2 366.7 452.9 452.9 445.8 467.3 510.5 639.9 1157.5 1811.8 1969.9 1775.8 1552.9 
1502.6 1128.8 920.3 812.4 754.9 726.1 675.8 603.9 438.6 172.5 50.3 0.0 0.0 0.0 
86.3 79.1 86.3 93.5 107.8 122.2 129.4 143.8 143.8 158.2 172.5 194.1 208.5 251.6 266.0 258.8 230.1 222.9 230.1 237.3 244.4 273.2 316.3 352.3 352.3 409.8 
452.9 481.7 503.3 496.1 488.9 431.4 366.7 208.5 50.3 0.0 0.0 0.0 
86.3 71.9 79.1 86.3 93.5 100.7 107.8 107.8 107.8 115.0 115.0 122.2 129.4 129.4 129.4 136.6 136.6 143.8 136.6 129.4 129.4 129.4 129.4 129.4 136.6 158.2 
179.7 186.9 194.1 208.5 244.4 280.4 273.2 215.7 79.1 0.0 0.0 0.0 
86.3 71.9 71.9 79.1 79.1 79.1 86.3 86.3 86.3 86.3 86.3 93.5 86.3 86.3 86.3 86.3 86.3 86.3 93.5 93.5 100.7 100.7 100.7 107.8 107.8 122.2 
143.8 158.2 165.4 165.4 151.0 129.4 122.2 100.7 57.5 0.0 0.0 0.0 
86.3 64.7 64.7 64.7 64.7 71.9 64.7 64.7 64.7 64.7 64.7 64.7 64.7 64.7 57.5 57.5 57.5 57.5 57.5 50.3 57.5 64.7 79.1 86.3 86.3 93.5 86.3 71.9 64.7 50.3 43.1 35.9 21.6 7.2 0.0 
0.0 0.0 0.0 
86.3 64.7 57.5 57.5 57.5 57.5 57.5 50.3 50.3 50.3 43.1 43.1 35.9 35.9 28.8 28.8 21.6 28.8 35.9 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 50.3 50.3 50.3 43.1 43.1 35.9 28.8 21.6 14.4 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 50.3 43.1 43.1 43.1 35.9 35.9 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 43.1 35.9 35.9 28.8 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 28.8 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 50.3 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 64.7 57.5 50.3 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 86.3 79.1 71.9 64.7 57.5 50.3 43.1 28.8 21.6 14.4 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.3 100.7 93.5 86.3 79.1 71.9 71.9 64.7 50.3 43.1 28.8 28.8 21.6 21.6 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 0.0 
0.0 0.0 
86.3 107.8 100.7 93.5 86.3 86.3 79.1 71.9 64.7 50.3 43.1 35.9 28.8 28.8 21.6 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 14.4 14.4 
7.2 7.2 0.0 
86.3 115.0 107.8 100.7 100.7 93.5 93.5 93.5 79.1 71.9 57.5 50.3 50.3 43.1 35.9 35.9 28.8 28.8 28.8 28.8 28.8 21.6 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 21.6 21.6 21.6 
21.6 21.6 21.6 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 93.5 86.3 79.1 64.7 57.5 57.5 50.3 50.3 43.1 43.1 43.1 43.1 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 
21.6 21.6 21.6 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 100.7 100.7 86.3 79.1 71.9 71.9 64.7 64.7 57.5 57.5 57.5 57.5 50.3 50.3 43.1 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 
21.6 21.6 21.6 21.6 0.0 
86.3 107.8 100.7 100.7 93.5 93.5 93.5 86.3 86.3 86.3 79.1 79.1 79.1 71.9 71.9 71.9 71.9 71.9 79.1 86.3 79.1 64.7 57.5 50.3 50.3 43.1 43.1 35.9 35.9 
43.1 35.9 28.8 21.6 21.6 14.4 14.4 14.4 0.0 
86.3 100.7 100.7 93.5 93.5 93.5 93.5 93.5 86.3 86.3 86.3 86.3 86.3 86.3 86.3 93.5 93.5 93.5 93.5 93.5 93.5 100.7 115.0 129.4 136.6 136.6 
122.2 107.8 100.7 86.3 79.1 71.9 64.7 43.1 28.8 14.4 7.2 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 107.8 100.7 100.7 100.7 107.8 107.8 107.8 107.8 107.8 115.0 115.0 122.2 122.2 129.4 129.4 136.6 136.6 143.8 143.8 158.2 
179.7 194.1 194.1 186.9 179.7 165.4 158.2 136.6 86.3 14.4 7.2 0.0 
86.3 107.8 115.0 115.0 115.0 122.2 122.2 129.4 129.4 129.4 136.6 143.8 143.8 143.8 151.0 158.2 165.4 172.5 165.4 158.2 151.0 158.2 158.2 165.4 172.5 201.3 
222.9 230.1 244.4 258.8 294.8 330.7 316.3 258.8 93.5 14.4 0.0 0.0 
86.3 115.0 122.2 122.2 129.4 143.8 151.0 158.2 165.4 179.7 194.1 208.5 230.1 266.0 287.6 273.2 258.8 251.6 251.6 266.0 273.2 302.0 381.0 402.6 409.8 452.9 
481.7 496.1 503.3 481.7 460.1 417.0 345.1 186.9 71.9 7.2 0.0 0.0 
86.3 115.0 122.2 129.4 136.6 151.0 165.4 179.7 194.1 215.7 244.4 287.6 366.7 452.9 460.1 452.9 460.1 510.5 704.6 1157.5 1574.5 1826.1 1854.9 1768.6 
1732.7 1258.2 1020.9 877.1 798.0 719.0 639.9 539.2 345.1 158.2 64.7 7.2 0.0 0.0 
